CCT15854
Acti 9 - IHP - 1C digital time switch - 24 hours + 7 days
CCT15854
Acti 9 - IHP - 1C digital time switch - 24 hours + 7 days
In stock
SKU
CCT15854
Rp 3.178.485
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Acti 9 - IHP - 1C digital time switch - 24 hours + 7 days
Rp 3.178.485
Description
Acti 9 - IHP - 1C digital time switch - 24 hours + 7 days
Product details
-
ActivityHDCFD
-
Net weight0.09 kg
-
9 mm Pitches2
-
Product or Component Typeprogrammable digital time switch
-
Battery Typelithium
-
Number Of Channels1
-
Colour Tintwhite (RAL 9003)
-
Battery life10 year(s)
-
IP degree of protectionIP20 B
-
Range of ProductActi9
-
Compatibility codeIHP
-
Device short nameIHP
-
width18 mm
-
Mounting supportDIN rail
-
Depth66 mm
-
Height90 mm
-
RangeActi9
-
Provided equipmentprogramming kit,memory key
-
Device Applicationbuilding
-
Display typeLCD
-
Type Of SettingPIN code,absence for holidays function
-
User LanguagePortuguese,English,French,Italian,German,Spanish
more specification
less specification