Schneider Electric Acti 9 iDPN N Vigi - RCBO - 1P+N - 20A - C Curve - 6000A - 300mA - type AC

A9D41620
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iDPN Vigi is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+N circuit breaker with 1 protected pole, 20A In rated current and C tripping curve. The earth leakage protection class is AC type with a sensitivity of 300mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 6000A according EN/IEC 61009-2-1 standard. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. Its earth fault indicator on front face allows quick identification of the type of default. A push-test button T is positioned on the front of the device for testing that product is operational. This product is compliant with EN/IEC 61009-2-1 standard. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 220VAC to 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product color is white (RAL9003). The dimensions are (W) 36mm x (H) 85mm x (D) 73mm. The weight is 125g. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.

Product Details

Weight (in Kg) 0.206
Net weight 125 g
Product or Component Type residual current breaker with overcurrent protection (RCBO)
Colour white
Trip Unit Technology thermal-magnetic
[In] Rated Current 20 A
Control Type toggle
Ambient air temperature for operation -5-60 °C
Breaking Capacity 6000 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
Mounting Mode clip-on
Mechanical Durability 20000 cycles
Poles Description 1P + N
9 mm Pitches 4
Comb Busbar And Distribution Block Compatibility top or bottom: YES
Network frequency 50 Hz
Curve Code C
Earth-Leakage Protection integrated
Earth-Leakage Protection Time Delay instantaneous
Magnetic Tripping Limit 5...10 x In
Neutral Position left
Number Of Protected Poles 1
Contact Position Indicator yes
Residual Current Tripping Technology voltage independent
[Ue] Rated Operational Voltage 220...240 V AC 50 Hz
Product name Acti9 iDPN Vigi
Standards EN/IEC 61009-2-1
Product Certifications VDE
GOST
Local Signalling ON, OFF, fault trip
Device Application distribution
Range of Product iDPN Vigi
Wire stripping length 15 mm for top or bottom connection
[Ics] Rated service breaking capacity 6000 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
[ui] Rated Insulation Voltage 400 V AC 50 Hz
Electrical Durability 20000 cycles
Locking options description padlocking device
Network type AC
Pollution degree 3
Connections - Terminals single terminal top or bottom 1-16 mm² rigid
single terminal top or bottom 1-10 mm² flexible
single terminal top or bottom 1-10 mm² flexible with ferrule
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
[Uimp] rated impulse withstand voltage 4 kV
Limitation class 3 conforming to EN/IEC 61009-2-1
Suitability for isolation yes conforming to EN/IEC 60947-2
Market segment residential
small commercial
Compatibility code iDPN
Tropicalisation 2 conforming to IEC 60068-1
Electromagnetic Compatibility 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1
Rated breaking and making capacity Idm 6000 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
Depth 73 mm
Device short name iDPN N Vigi
Tightening Torque 2-2 N.m top or bottom
Device Location In System outgoer
Range Acti 9
Ambient air temperature for storage -40-85 °C
Height 85 mm
Mounting support DIN rail
Overvoltage Category III conforming to IEC 60364
width 36 mm
Relative humidity 95-95 % at 55-55 °C
Earth-leakage protection class type AC
Earth-leakage sensitivity 300 mA
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 iDPN N Vigi - RCBO - 1P+N - 20A - C Curve - 6000A - 300mA - type AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.