
Acti 9 iDPN N Vigi - RCBO - 1P+N - 16A - C Curve - 6000A - 30mA - type AC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 iDPN N Vigi - RCBO - 1P+N - 16A - C Curve - 6000A - 30mA - type AC
Incl. Tax
Incl. Tax
Description
This Acti9 iDPN Vigi is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+N circuit breaker with 1 protected pole, 16A In rated current and C tripping curve. The earth leakage protection class is AC type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 6000A according EN/IEC 61009-2-1 standard. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. Its earth fault indicator on front face allows quick identification of the type of default. It has a longer service life thanks to its high limitation and fast closing. It has a test button. This product is compliant with EN/IEC 61009-2-1 standard. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 220VAC to 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product color is white (RAL9003). The dimensions are (W) 36mm x (H) 85mm x (D) 73mm. The weight is 125g. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.
Product Details
Weight (in Kg) | 0.209 |
---|---|
Net weight | 125 g |
Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
Colour | white |
Trip Unit Technology | thermal-magnetic |
[In] Rated Current | 16 A |
Control Type | toggle |
Ambient air temperature for operation | -5-60 °C |
Breaking Capacity | 6000 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
Mounting Mode | clip-on |
Length | 15 |
Mechanical Durability | 20000 cycles |
Poles Description | 1P + N |
9 mm Pitches | 4 |
Comb Busbar And Distribution Block Compatibility | top or bottom: YES |
Network frequency | 50 Hz |
Curve Code | C |
Earth-Leakage Protection | integrated |
Earth-Leakage Protection Time Delay | instantaneous |
Magnetic Tripping Limit | 5...10 x In |
Neutral Position | left |
Number Of Protected Poles | 1 |
Contact Position Indicator | yes |
Residual Current Tripping Technology | voltage independent |
[Ue] Rated Operational Voltage | 220...240 V AC 50 Hz |
Product name | Acti9 iDPN Vigi |
Standards | EN/IEC 61009-2-1 |
Product Certifications | VDE GOST |
Local Signalling | ON, OFF, fault trip |
Device Application | distribution |
Range of Product | iDPN Vigi |
Wire stripping length | 15 mm for top or bottom connection |
[Ics] Rated service breaking capacity | 6000 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
[ui] Rated Insulation Voltage | 400 V AC 50 Hz |
Electrical Durability | 20000 cycles |
Locking options description | padlocking device |
Network type | AC |
Pollution degree | 3 |
Connections - Terminals | single terminal top or bottom 1-16 mm² rigid single terminal top or bottom 1-10 mm² flexible single terminal top or bottom 1-10 mm² flexible with ferrule |
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
[Uimp] rated impulse withstand voltage | 4 kV |
Limitation class | 3 conforming to EN/IEC 61009-2-1 |
Suitability for isolation | yes conforming to EN/IEC 60947-2 |
Market segment | small commercial residential |
Compatibility code | iDPN |
Tropicalisation | 2 conforming to IEC 60068-1 |
Electromagnetic Compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1 |
Rated breaking and making capacity | Idm 6000 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
Depth | 73 mm |
Device short name | iDPN N Vigi |
Tightening Torque | 2-2 N.m top or bottom |
Device Location In System | outgoer |
Range | Acti 9 |
Ambient air temperature for storage | -40-85 °C |
Height | 85 mm |
Mounting support | DIN rail |
Overvoltage Category | III conforming to IEC 60364 |
width | 36 mm |
Relative humidity | 95-95 % at 55-55 °C |
Earth-leakage protection class | type AC |
Earth-leakage sensitivity | 30 mA |
Brand | Schneider Electric |