calcPageSize())"
/>
- Description
- Specifications
- Reviews
Description
This Acti9 iACTs is reliable remote indication auxiliary. It has 1 open and close 1 contacts, it operates from 24VAC to 240VAC and 24VDC to 130VDC. Mounting is performed on the right of Acti9 iCT contactors. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. It is compatible with all Acti9 iCT Contactors. This product helps reporting the status of a contactor and is especially required in a connected environment. This product is compliant with EN 60947-5.
Overview
| Weight (in Kg) | 0.043 |
|---|---|
| Product or Component Type | remote indication auxiliary |
| Colour | white |
| Signal Contacts Composition | 1 NO + 1 NC |
| Ambient air temperature for operation | -5-50 °C |
| Mounting Mode | fixed, on the right of CT |
| Length | 8.5 |
| 9 mm Pitches | 1 |
| [Uc] Control Circuit Voltage | 24...240 V AC 50/60 Hz 24...130 V DC |
| Standards | EN 60947-5 |
| Range of Product | iCT |
| Wire stripping length | 9 mm |
| [ui] Rated Insulation Voltage | 440 V |
| IP degree of protection | IP20 IP20 conforming to IEC 60529 |
| [Uimp] rated impulse withstand voltage | 4 kV |
| Market segment | small commercial residential |
| Compatibility code | iACTs |
| Tropicalisation | 2 |
| Product Compatibility | iCT |
| Range Compatibility | Acti 9 iCT |
| Auxiliary connection terminal | tunnel type terminals2 cable(s) flexible 2.5-2.5 mm² tunnel type terminals2 cable(s) rigid 1.5-1.5 mm² tunnel type terminals1 cable(s) rigid 1.5-2.5 mm² tunnel type terminals1 cable(s) flexible 1.5-2.5 mm² |
| Signalling circuit voltage | 24 V AC/DC: 10 mA 230 V AC: 50/60 Hz 5 A 230 V AC: 50/60 Hz 2 A 130 V DC: 1 A |
| Depth | 68 mm |
| Device short name | iACTs |
| Tightening Torque | 0.8-0.8 N.m |
| Range | Acti 9 |
| Ambient air temperature for storage | -40-70 °C |
| Height | 81 mm |
| Mounting support | 35 mm symmetrical DIN rail |
| width | 9 mm |
| Relative humidity | 95-95 % at 55-55 °C |
| Brand | Schneider Electric |
| Height | 2.2 |
| Width | 7.5 |
Reviews
Description
This Acti9 iACTs is reliable remote indication auxiliary. It has 1 open and close 1 contacts, it operates from 24VAC to 240VAC and 24VDC to 130VDC. Mounting is performed on the right of Acti9 iCT contactors. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. It is compatible with all Acti9 iCT Contactors. This product helps reporting the status of a contactor and is especially required in a connected environment. This product is compliant with EN 60947-5.
Overview
| Weight (in Kg) | 0.043 |
|---|---|
| Product or Component Type | remote indication auxiliary |
| Colour | white |
| Signal Contacts Composition | 1 NO + 1 NC |
| Ambient air temperature for operation | -5-50 °C |
| Mounting Mode | fixed, on the right of CT |
| Length | 8.5 |
| 9 mm Pitches | 1 |
| [Uc] Control Circuit Voltage | 24...240 V AC 50/60 Hz 24...130 V DC |
| Standards | EN 60947-5 |
| Range of Product | iCT |
| Wire stripping length | 9 mm |
| [ui] Rated Insulation Voltage | 440 V |
| IP degree of protection | IP20 IP20 conforming to IEC 60529 |
| [Uimp] rated impulse withstand voltage | 4 kV |
| Market segment | small commercial residential |
| Compatibility code | iACTs |
| Tropicalisation | 2 |
| Product Compatibility | iCT |
| Range Compatibility | Acti 9 iCT |
| Auxiliary connection terminal | tunnel type terminals2 cable(s) flexible 2.5-2.5 mm² tunnel type terminals2 cable(s) rigid 1.5-1.5 mm² tunnel type terminals1 cable(s) rigid 1.5-2.5 mm² tunnel type terminals1 cable(s) flexible 1.5-2.5 mm² |
| Signalling circuit voltage | 24 V AC/DC: 10 mA 230 V AC: 50/60 Hz 5 A 230 V AC: 50/60 Hz 2 A 130 V DC: 1 A |
| Depth | 68 mm |
| Device short name | iACTs |
| Tightening Torque | 0.8-0.8 N.m |
| Range | Acti 9 |
| Ambient air temperature for storage | -40-70 °C |
| Height | 81 mm |
| Mounting support | 35 mm symmetrical DIN rail |
| width | 9 mm |
| Relative humidity | 95-95 % at 55-55 °C |
| Brand | Schneider Electric |
| Height | 2.2 |
| Width | 7.5 |