Schneider Electric Acti 9 iCT 63A 4NC 220...240V 50Hz contactor

A9C20867
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iCT is a modular contactor. It is a 4P remote control device with 4 normally close contacts. The rated current is 63A for AC-7a and 20A for AC-7b. The Ue rated operational voltage is 400VAC. The Uc control voltage is 220VAC to 240VAC. This device could be used for control circuits. This device could be used for remote switching lighting loads, small motors (fans, mixers) or HVAC system applications. It is compatible with all the Acti9 control auxiliaries, for lighting, heating & ventilation control applications. This product is compliant with IEC/EN 61095. Electrical endurance goes up to 100000 cycles for AC-7A or AC-1, 30000 cycles for AC-7C, AC-7B, AC-3, AC-5A or AC-5B The maximum switching operations is 6 per minute. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. Pollution degree is 2. It is DIN rail mountable. Its width is 6 pitches of 9mm. The product color is white (RAL9003). The dimensions are (W) 85mm x (H) 54mm x (D) 60mm. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -5°C to 60 °C. The storage temperature is from -40°C to 70°C.

Product Details

Weight (in Kg) 0.359
Product or Component Type contactor
Colour white
Pole Contact Composition 4 NC
Control Type remote control
Ambient air temperature for operation -5-60 °C
Mounting Mode clip-on
Mechanical Durability 1000000 cycles
Poles Description 4P
Noise Level 30 dB
9 mm Pitches 6
Network frequency 50 Hz
[Uc] Control Circuit Voltage 220...240 V AC 50 Hz
[Ue] Rated Operational Voltage 400 V AC 50 Hz
Product name Acti9 iCT
Standards IEC/EN 61095
Local Signalling action indicator
Device Application motor-heating-lighting
Range of Product iCT
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz
Electrical Durability 100000 cycles IEC/EN 61095 63 A 50 Hz AC-7A
30000 cycles IEC/EN 61095 20 A 50 Hz AC-7B
30000 cycles IEC/EN 61095 50 Hz AC-7C
100000 cycles EN/IEC 60947-4-1 50 Hz AC-1
30000 cycles EN/IEC 60947-4-1 50 Hz AC-3
30000 cycles EN/IEC 60947-4-1 50 Hz AC-5a
30000 cycles EN/IEC 60947-4-1 50 Hz AC-5b
Network type AC
Pollution degree 2
Connections - Terminals control circuit: tunnel type terminals2 cable(s) 1.5-1.5 mm² rigid
control circuit: tunnel type terminals1 cable(s) 1.5-2.5 mm² rigid
power circuit: tunnel type terminals1 cable(s) 6-16 mm² flexible
power circuit: tunnel type terminals1 cable(s) 6-25 mm² rigid
control circuit: tunnel type terminals2 cable(s) 1.5-2.5 mm² flexible
IP degree of protection IP20
[Uimp] rated impulse withstand voltage 4 kV
Market segment small commercial
residential
Compatibility code iCT
Tropicalisation 2 conforming to EN 60947-4-1
2 conforming to EN 61095
2 conforming to IEC 1095
Product Compatibility iACTp
iACTs
iACTc
iATEt
Depth 60 mm
Device short name iCT
Tightening Torque control circuit: 0.8-0.8 N.m
power circuit: 3.5-3.5 N.m
Range Acti9
Ambient air temperature for storage -40-70 °C
Height 85 mm
Mounting support 35 mm symmetrical DIN rail
width 54 mm
Relative humidity 95-95 % at 55-55 °C
Operating altitude 2000 m
Heat Dissipation 2.1-2.1 W at 50/60 Hz
Hold-In Power Consumption In VA 6.5-6.5 VA
Inrush Power In VA 53 VA
Maximum Power 2.1 W at 400 V AC
Control signal type maintained
Switching Frequency 100 switching operations/day
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 iCT 63A 4NC 220...240V 50Hz contactor
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.