
Acti 9 iCT 16A 2NO 230...240V 50Hz contactor
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 iCT 16A 2NO 230...240V 50Hz contactor
Incl. Tax
Incl. Tax
Description
This Acti9 iCT is a modular contactor. It is a 2P remote control device with 2 normally open contacts. The In rated current is 16A for AC-7a and 6A for AC-7b. The Ue rated operational voltage is 250VAC. The Uc control voltage is 230VAC to 240VAC. This device could be used for control circuits. This device could be used for remote switching lighting loads, small motors (fans, mixers) or HVAC system applications. It is compatible with all the Acti9 control auxiliaries, for lighting, heating & ventilation control applications. This product is compliant with IEC/EN 61095. Electrical endurance goes up to 100000 cycles for AC-7A or AC-1, 30000 cycles for AC-7C, AC-7B, AC-3, AC-5A or AC-5B The maximum switching operations is 6 per minute. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. Pollution degree is 2. It is DIN rail mountable. Its width is 2 pitches of 9mm. The product color is white (RAL9003). The dimensions are (W) 81mm x (H) 18mm x (D) 68.5mm. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -5°C to 60 °C. The storage temperature is from -40°C to 70°C.
Product Details
Weight (in Kg) | 0.116 |
---|---|
Product or Component Type | contactor |
Colour | white |
Pole Contact Composition | 2 NO |
Control Type | remote control |
Ambient air temperature for operation | -5-60 °C |
Mounting Mode | clip-on |
Length | 68.5 |
Mechanical Durability | 1000000 cycles |
Poles Description | 2P |
Noise Level | 30 dB |
9 mm Pitches | 2 |
Network frequency | 50 Hz |
[Uc] Control Circuit Voltage | 230...240 V AC 50 Hz |
[Ue] Rated Operational Voltage | 250 V AC 50 Hz |
Product name | Acti9 iCT |
Standards | IEC/EN 61095 |
Local Signalling | action indicator |
Device Application | motor-heating-lighting |
Range of Product | iCT |
[ui] Rated Insulation Voltage | 500 V AC 50 Hz |
Electrical Durability | 100000 cycles IEC/EN 61095 16 A 50 Hz AC-7A 30000 cycles IEC/EN 61095 6 A 50 Hz AC-7B 30000 cycles IEC/EN 61095 50 Hz AC-7C 100000 cycles EN/IEC 60947-4-1 50 Hz AC-1 30000 cycles EN/IEC 60947-4-1 50 Hz AC-3 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5a 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5b |
Network type | AC |
Pollution degree | 2 |
Connections - Terminals | control circuit: tunnel type terminals2 cable(s) 1.5-1.5 mm² rigid power circuit: tunnel type terminals1 cable(s) 1-4 mm² flexible power circuit: tunnel type terminals1 cable(s) 1.5-6 mm² rigid control circuit: tunnel type terminals1 cable(s) 1.5-2.5 mm² rigid control circuit: tunnel type terminals2 cable(s) 1.5-2.5 mm² flexible |
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
[Uimp] rated impulse withstand voltage | 4 kV |
Market segment | small commercial residential |
Compatibility code | iCT |
Tropicalisation | 2 conforming to IEC 60068-1 2 |
Product Compatibility | iACTs |
Depth | 68.5 mm |
Device short name | iCT |
Tightening Torque | control circuit: 0.8-0.8 N.m power circuit: 0.8-0.8 N.m |
Range | Acti9 |
Ambient air temperature for storage | -40-70 °C |
Height | 81 mm |
Mounting support | 35 mm symmetrical DIN rail |
width | 18 mm |
Relative humidity | 95-95 % at 55-55 °C |
Operating altitude | 2000 m |
Heat Dissipation | 0.9-0.9 W at 50/60 Hz |
Hold-In Power Consumption In VA | 2.7-2.7 VA |
Inrush Power In VA | 9.2 VA |
Maximum Power | 1.2 W at 250 V AC |
Control signal type | maintained |
Switching Frequency | 100 switching operations/day |
Brand | Schneider Electric |