Schneider Electric Acti 9 iCT 100A 2NO 220...240V 50Hz contactor
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Acti 9 iCT 100A 2NO 220...240V 50Hz contactor
Incl. Tax
Incl. Tax
Description
This Acti9 iCT is a modular contactor. It is a 2P remote control device with 2 normally open contact. The In rated current is 100A for AC-7a. The Ue rated operational voltage is 250VAC. The Uc control voltage is 220VAC to 240VAC. This device could be used for control circuits. This device could be used for HVAC system applications. This product is compliant with EN/IEC 61095 standard. Electrical endurance goes up to 30000 cycles for AC-7A. The maximum switching operations is 100 per day. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. Pollution degree is 2. It is DIN rail mountable. Its width is 6 pitches of 9mm. The product color is white (RAL9003). The dimensions are (W) 85mm x (H) 54mm x (D) 60mm. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -5°C to 60 °C. The storage temperature is from -40°C to 70°C.
Product Details
Weight (in Kg) | 0.351 |
---|---|
Product or Component Type | contactor |
Colour | white |
Pole Contact Composition | 2 NO |
Control Type | remote control |
Ambient air temperature for operation | -5-60 °C |
Mounting Mode | clip-on |
Length | 60 |
Poles Description | 2P |
Noise Level | 30 dB |
9 mm Pitches | 6 |
Network frequency | 50 Hz |
[Uc] Control Circuit Voltage | 220...240 V AC 50 Hz |
[Ue] Rated Operational Voltage | 250 V AC 50 Hz |
Product name | Acti9 iCT |
Standards | UTE C 61-481 IEC 61095 EN 61095 |
Local Signalling | action indicator |
Device Application | heating-low inductive load |
Range of Product | iCT |
[ui] Rated Insulation Voltage | 500 V AC 50 Hz |
Electrical Durability | 30000 cycles EN 61095 250 V 16 A AC 50 Hz AC-7A 30000 cycles UTE C 61-481 250 V 6 A AC 50 Hz AC-7A 30000 cycles IEC 61095 250 V AC 50 Hz AC-7A |
Network type | AC |
Pollution degree | 2 |
Connections - Terminals | control circuit: tunnel type terminals2 cable(s) 1.5-1.5 mm² rigid control circuit: tunnel type terminals1 cable(s) 1.5-2.5 mm² rigid control circuit: tunnel type terminals2 cable(s) 1.5-2.5 mm² flexible power circuit: tunnel type terminals1 cable(s) 6-35 mm² solid or flexible |
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
[Uimp] rated impulse withstand voltage | 4 kV |
Market segment | small commercial residential |
Compatibility code | iCT |
Tropicalisation | 2 conforming to EN 60947-4-1 |
Utilisation category | AC-1 conforming to EN 60947-4-1 AC-7A conforming to EN 61095 AC-7A conforming to IEC 61095 AC-7A conforming to UTE C 61-481 AC-1 conforming to IEC 60947-4-1 |
Product Compatibility | iACTs iACTp iATEt iACTc |
Depth | 60 mm |
Device short name | iCT |
Tightening Torque | power circuit: 3.5-3.5 N.m control circuit: 0.8-0.8 N.m A1 / A2 |
Range | Acti9 |
Ambient air temperature for storage | -40-70 °C |
Height | 85 mm |
Mounting support | 35 mm symmetrical DIN rail |
width | 54 mm |
Relative humidity | 95-95 % at 55-55 °C |
Operating altitude | 2000 m |
Heat Dissipation | 2.1-2.1 W at 50/60 Hz |
Hold-In Power Consumption In VA | 6.5-6.5 VA |
Inrush Power In VA | 53 VA |
Maximum Power | AC-7A: 2.1 W at 250 V AC 50 Hz |
Control signal type | maintained |
Switching Frequency | 100 switching operations/day |
Brand | Schneider Electric |