
calcActive())">
Acti 9 iC60H RCBO - Residual current breaker with overcurrent protection, 1P+Ns, 16A, 30mA, A type, 10000A
A9D11816
Rp 1.813.518
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9D11816
Acti 9 iC60H RCBO - Residual current breaker with overcurrent protection, 1P+Ns, 16A, 30mA, A type, 10000A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti 9 iC60H RCBO - Residual current breaker with overcurrent protection, 1P+Ns, 16A, 30mA, A type, 10000A
Rp 1.813.518
Description
Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H RCBO, 1P+Ns, 16A, 30mA, A type, 10000A
Product Details
Net weight | 205 g |
---|---|
Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
Control Type | toggle |
Colour | white |
Trip Unit Technology | thermal-magnetic |
Breaking Capacity | 10000 A Icn at 230/240 V AC 50/60 Hz |
ICS Rated Service Breaking Capacity | 7500 A at 230/240 V AC 50/60 Hz |
Length | 13.8 |
Mechanical Durability | 20000 cycles |
Poles Description | 1P + Ns |
9 mm Pitches | 2 |
Network frequency | 50 Hz |
Curve Code | C |
Earth-Leakage Protection | integrated |
Neutral Position | left |
Number Of Protected Poles | 1 |
Surge Current | 250 A |
Breaking Capacity Code | H |
Contact Position Indicator | yes |
Product Name | Acti9 iC60 RCBO |
Standards | BS EN 61009-1,IEC 61009-1,IEC 61009-2-2,AS/NZS 61009.1 |
Local Signalling | ON/OFF indication |
Wire stripping length | power circuit: 13 mm for bottom connection,power circuit: 14 mm for top connection |
Electrical Durability | 5000 cycles |
Locking options description | ON/OFF locking facilities |
Network type | AC |
IP degree of protection | IP20 |
Limitation class | 3 |
Tropicalisation | 2 |
Earthing system | TN |
Depth | 77.5 mm |
Device short name | iC60H RCBO |
Device Location In System | outgoer |
Range | Acti9 |
Height | 110 mm |
Mounting support | DIN rail |
width | 18 mm |
Earth-leakage protection class | type A |
Earth-leakage sensitivity | 30 mA |
Height | 2.5 |
Width | 11.2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account