Schneider Electric Acti 9 iC60H - miniature circuit breaker - 1P - 32A - D curve

A9F85132
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iC60H is a multistandard low voltage miniature circuit breaker (MCB) with double tunnel terminals. It is a 1P circuit breaker with 1 protected pole, 32A rated current and D tripping curve. The rated short circuit breaking capacity goes up to 15kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 10000A at 230VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 2 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm. The weight is 0.215kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.

Product Details

Weight (in Kg) 0.123
Net weight 0.215 kg
Product or Component Type miniature circuit-breaker
Colour white
Trip Unit Technology thermal-magnetic
[In] Rated Current 32 A
Control Type toggle
Ambient air temperature for operation -35-70 °C
Breaking Capacity 10000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
15 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
42 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2
30 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2
15 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2
20 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2
Mounting Mode fixed
Mechanical Durability 20000 cycles
Poles Description 1P
9 mm Pitches 2
Comb Busbar And Distribution Block Compatibility top or bottom: YES
Network frequency 50/60 Hz
Curve Code D
Earth-Leakage Protection without
Magnetic Tripping Limit 12 x In +/- 20 %
Number Of Protected Poles 1
Breaking Capacity Code H
Contact Position Indicator yes
[Ue] Rated Operational Voltage 230 V AC 50/60 Hz
12...60 V AC 50/60 Hz
220...240 V AC 50/60 Hz
100...133 V AC 50/60 Hz
72 V DC
12...60 V DC
Product name Acti9 iC60
Standards IEC 60947-2
EN 60898-1
IEC 60898-1
EN 60947-2
Local Signalling trip indicator
Device Application distribution
Range of Product iC60
Wire stripping length 14 mm for top or bottom connection
[Ics] Rated service breaking capacity 21 kA 50 % conforming to EN 60947-2 - 12...60 V AC 50/60 Hz
7.5 kA 50 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
21 kA 50 % conforming to IEC 60947-2 - 12...60 V AC 50/60 Hz
7.5 kA 50 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
7500 A 75 % conforming to EN 60898-1 - 230 V AC 50/60 Hz
7500 A 75 % conforming to IEC 60898-1 - 230 V AC 50/60 Hz
15 kA 50 % conforming to IEC 60947-2 - 100...133 V AC 50/60 Hz
15 kA 50 % conforming to EN 60947-2 - 100...133 V AC 50/60 Hz
15 kA 100 % conforming to EN 60947-2 - 72 V DC
15 kA 100 % conforming to IEC 60947-2 - 72 V DC
20 kA 100 % conforming to EN 60947-2 - 12...60 V DC
20 kA 100 % conforming to IEC 60947-2 - 12...60 V DC
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to EN 60947-2
500 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability 10000 cycles
Network type AC
DC
Pollution degree 3 conforming to EN 60947-2
3 conforming to IEC 60947-2
Connections - Terminals single terminal (top or bottom) 1-35 mm² rigid
single terminal (top or bottom) 1-25 mm² flexible
IP degree of protection IP20 conforming to IEC 60529
IP20 conforming to EN 60529
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-2
6 kV conforming to IEC 60947-2
Limitation class 3 conforming to EN 60898-1
3 conforming to IEC 60898-1
Suitability for isolation yes conforming to EN 60898-1
yes conforming to EN 60947-2
yes conforming to IEC 60898-1
yes conforming to IEC 60947-2
Market segment small commercial
Compatibility code iC60
Tropicalisation 2 conforming to IEC 60068-1
Utilisation category category A conforming to EN 60947-2
category A conforming to IEC 60947-2
Depth 78.5 mm
Device short name iC60H
Tightening Torque 3.5-3.5 N.m top or bottom
Range Acti 9
Ambient air temperature for storage -40-85 °C
Height 85 mm
Mounting support DIN rail
Overvoltage Category IV
width 18 mm
Relative humidity 95-95 % at 55-55 °C
Operating altitude 0...2000 m
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 iC60H - miniature circuit breaker - 1P - 32A - D curve
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.