
Acti 9 iC60H - miniature circuit breaker - 1P - 1A - C curve
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Acti 9 iC60H - miniature circuit breaker - 1P - 1A - C curve
Description
This Acti9 iC60H is a multistandard low voltage miniature circuit breaker (MCB) with double tunnel terminals. It is a 1P circuit breaker with 1 protected pole, 1A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 70kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 10000A at 230VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 2 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm. The weight is 0.215kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.
Product Details
Weight (in Kg) | 0.112 |
---|---|
Net weight | 0.215 kg |
Product or Component Type | miniature circuit-breaker |
Colour | white |
Trip Unit Technology | thermal-magnetic |
[In] Rated Current | 0.041666667 |
Control Type | toggle |
Ambient air temperature for operation | -35-70 °C |
Breaking Capacity | 10000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1 15 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2 20 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2 70 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2 70 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 70 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Mounting Mode | fixed |
Length | 9.5 |
Mechanical Durability | 20000 cycles |
Poles Description | 1P |
9 mm Pitches | 2 |
Comb Busbar And Distribution Block Compatibility | top or bottom: YES |
Network frequency | 50/60 Hz |
Curve Code | C |
Earth-Leakage Protection | without |
Magnetic Tripping Limit | 8 x In +/- 20 % |
Number Of Protected Poles | 1 |
Breaking Capacity Code | H |
Contact Position Indicator | yes |
[Ue] Rated Operational Voltage | 230 V AC 50/60 Hz 12...60 V AC 50/60 Hz 220...240 V AC 50/60 Hz 100...133 V AC 50/60 Hz 72 V DC 12...60 V DC |
Product name | Acti9 iC60 |
Standards | IEC 60898-1 EN 60898-1 IEC 60947-2 EN 60947-2 |
Local Signalling | trip indicator |
Device Application | distribution |
Range of Product | iC60 |
Wire stripping length | 14 mm for top or bottom connection |
[Ics] Rated service breaking capacity | 70 kA 100 % conforming to EN 60947-2 - 12...60 V AC 50/60 Hz 70 kA 100 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz 70 kA 100 % conforming to IEC 60947-2 - 12...60 V AC 50/60 Hz 70 kA 100 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz 7500 A 75 % conforming to EN 60898-1 - 230 V AC 50/60 Hz 7500 A 75 % conforming to IEC 60898-1 - 230 V AC 50/60 Hz 70 kA 100 % conforming to IEC 60947-2 - 100...133 V AC 50/60 Hz 70 kA 100 % conforming to EN 60947-2 - 100...133 V AC 50/60 Hz 15 kA 100 % conforming to EN 60947-2 - 72 V DC 15 kA 100 % conforming to IEC 60947-2 - 72 V DC 20 kA 100 % conforming to EN 60947-2 - 12...60 V DC 20 kA 100 % conforming to IEC 60947-2 - 12...60 V DC |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN 60947-2 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 10000 cycles |
Network type | DC AC |
Pollution degree | 3 conforming to EN 60947-2 3 conforming to IEC 60947-2 |
Connections - Terminals | single terminal (top or bottom) 1-25 mm² rigid single terminal (top or bottom) 1-16 mm² flexible |
IP degree of protection | IP20 conforming to IEC 60529 IP20 conforming to EN 60529 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-2 6 kV conforming to IEC 60947-2 |
Limitation class | 3 conforming to EN 60898-1 3 conforming to IEC 60898-1 |
Suitability for isolation | yes conforming to EN 60898-1 yes conforming to EN 60947-2 yes conforming to IEC 60898-1 yes conforming to IEC 60947-2 |
Market segment | small commercial |
Compatibility code | iC60 |
Tropicalisation | 2 conforming to IEC 60068-1 |
Utilisation category | category A conforming to EN 60947-2 category A conforming to IEC 60947-2 |
Depth | 78.5 mm |
Device short name | iC60H |
Tightening Torque | 2-2 N.m top or bottom |
Range | Acti 9 |
Ambient air temperature for storage | -40-85 °C |
Height | 85 mm |
Mounting support | DIN rail |
Overvoltage Category | IV |
width | 18 mm |
Relative humidity | 95-95 % at 55-55 °C |
Operating altitude | 0...2000 m |
Brand | Schneider Electric |
Height | 1.8 |
Width | 7.5 |