
Acti 9 DIN socket iPC -2P+E -16A-250VAC-NFC15100 -french std-with volt.pres.indic.light
Description
Product Details
Net weight | 98 g |
---|---|
Product or Component Type | modular socket-outlet |
Colour | white |
Poles Description | 2P + E |
IK Degree Of Protection | IK03 |
9 mm Pitches | 5 |
Product Name | Acti9 iPC |
Standards | IEC 60884-1,NF C 61-314,NF C 15-100 |
Local Signalling | LED voltage presence indicator light service life: 100000 h |
Range of Product | Acti9 |
Wire stripping length | 13 mm |
IP degree of protection | IP20 conforming to IEC 60529,IP40 (modular enclosure) conforming to IEC 60529 |
Market segment | small commercial |
Compatibility code | iPC |
Tropicalisation | 2 conforming to IEC 60068-1 |
Depth | 60 mm |
Device short name | iPC |
Range | Acti9 |
Height | 84 mm |
Mounting support | symmetrical DIN rail |
width | 45 mm |