
Acti 9 cartridge C65-350 for surge arrester iPRD
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 cartridge C65-350 for surge arrester iPRD
Incl. Tax
Incl. Tax
Description
This Acti9 product is a cartridge C65-350 for surge arrester iPRD. The Imax maximum discharge current is 65kA. The In nominal discharge current is 20kA. This product is compatible with TT and TN earthing system. This Type 2 device autoprotected by integrated circuit-breaker is recommended for moderate risk level in incoming panel board. The Uc maximum continuous operating voltage is 350VAC. The Up Voltage protection level is 1.5kV. It can be plugged into a surge protecting device module. Its width is 57 mm pitches of 9mm. The product color is white (RAL9003). The dimensions are (W) 18mm x (H) 57mm x (D) 56mm. According to IEC 60529 standard, the degree of protection is IP20 or IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. It is compliant with IEC 61643-1 and EN 61643-11 standards.
Product Details
Weight (in Kg) | 0.1 |
---|---|
Net weight | 0.075 kg |
Product or Component Type | cartridge |
Colour | white (RAL 9003) |
Ambient air temperature for operation | -25-60 °C |
Mounting Mode | plug-in |
Length | 56 |
9 mm Pitches | 2 |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV |
Surge Arrester Type | electrical distribution network |
[Ue] Rated Operational Voltage | 230 V AC 50 Hz |
Standards | EN 61643-11 IEC 61643-11: 2011 |
Local Signalling | white/red flag |
Range of Product | iPRD |
IP degree of protection | IP20 front face: |
Quality Labels | CE |
Product destination | surge protection device iPRD65r 1P surge protection device iPRD65r 2P surge protection device iPRD65r 3P surge protection device iPRD65r 4P |
[Uc] maximum continuous operating voltage | 350 V |
Earthing system | TN TT |
Maximum [Up] voltage protection level | <1.5 kV type 2 |
Maximum Discharge Current | 65 kA |
Nominal discharge current | 20 kA |
Depth | 56 mm |
Device short name | C65-350 |
Ambient air temperature for storage | -40-85 °C |
Height | 57 mm |
Mounting support | into SPD module |
width | 18 mm |
Relative humidity | 5-90 % |
Response time | < 25 ns |
Operating altitude | 0...2000 m |
Brand | Schneider Electric |