
Acti 9 cartridge C20-350 for surge arrester iPRD
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 cartridge C20-350 for surge arrester iPRD
Incl. Tax
Incl. Tax
Description
cartridge C20-350 for surge arrester iPRD
Product Details
Weight (in Kg) | 0.075 |
---|---|
Net weight | 0.051 kg |
Product or Component Type | cartridge |
Colour | white (RAL 9003) |
Ambient air temperature for operation | -25-60 °C |
Mounting Mode | plug-in |
Length | 56 |
9 mm Pitches | 2 |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV |
Surge Arrester Type | electrical distribution network |
[Ue] Rated Operational Voltage | 230 V AC 50 Hz |
Standards | IEC 61643-11: 2011 EN 61643-11 |
Local Signalling | white/red flag |
Range of Product | iPRD |
IP degree of protection | IP20 front face: |
Compatibility code | C20-350 |
Quality Labels | CE |
Product destination | surge protection device iPRD20r 1P surge protection device iPRD20r 2P surge protection device iPRD20r 3P surge protection device iPRD20r 4P surge protection device iPRD20 1P surge protection device iPRD20 2P surge protection device iPRD20 3P surge protection device iPRD20 4P |
[Uc] maximum continuous operating voltage | 350 V |
Earthing system | TT TN |
Maximum [Up] voltage protection level | <1.1 kV type 2 |
Maximum Discharge Current | 20 kA |
Nominal discharge current | 5 kA |
Depth | 56 mm |
Device short name | C20-350 |
Ambient air temperature for storage | -40-85 °C |
Height | 57 mm |
Mounting support | into SPD module |
width | 18 mm |
Relative humidity | 5-90 % |
Response time | < 25 ns |
Operating altitude | 0...2000 m |
Brand | Schneider Electric |