Schneider Electric Acti 9 C60H-DC, C60PV-DC miniature circuit breaker - C60H - 2 poles - 4 A - C curve

A9N61524
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 C60H-DC is a low voltage direct current miniature circuit breaker (MCB). It is a 2P circuit breaker with 2 protected poles, 4A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 20kA at 220VDC conforming to GB 14048.2 standard and 20kA at 220VDC conforming to GB 14048.2 standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. It is suitable for isolation in the industrial sector according to IEC/EN 60947-2 standard. The Acti9 C60H-DC is used in direct current circuit (industrial control and automation, transport, renewable energy). This product is dedicated for residential and small commercial buildings. It has an electrical endurance going up to 3000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 500VDC. The Ui rated insulation voltage is 500VDC. The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz. It is DIN rail mountable. Its width is 4 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The weight is 0.256kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.

Product Details

Weight (in Kg) 0.228
Net weight 0.256 kg
Product or Component Type miniature circuit-breaker
Colour white
Trip Unit Technology thermal-magnetic
[In] Rated Current 4 A at 25 °C
Control Type toggle
Ambient air temperature for operation -25-70 °C
Breaking Capacity 10 kA Icu at 440 V DC conforming to EN 60947-2
10 kA Icu at 440 V DC conforming to IEC 60947-2
6 kA Icu at 500 V DC conforming to EN 60947-2
6 kA Icu at 500 V DC conforming to IEC 60947-2
20 kA Icu at 220 V DC conforming to GB 14048.2
20 kA Icu at 220 V DC conforming to IEC 60947-2
20 kA Icu at 250 V DC conforming to GB 14048.2
20 kA Icu at 250 V DC conforming to IEC 60947-2
Mounting Mode fixed
Mechanical Durability 20000 cycles
Poles Description 2P
9 mm Pitches 4
Comb Busbar And Distribution Block Compatibility top or bottom: standard
Network frequency 50/60 Hz
Curve Code C
Earth-Leakage Protection without
Number Of Protected Poles 2
Breaking Capacity Code H
Contact Position Indicator yes
Provision For Padlocking padlockable
[Ue] Rated Operational Voltage 500 V DC
Product name Acti9 C60H-DC
Standards EN 60947-2
IEC 60947-2
Local Signalling ON/OFF indication
Device Application distribution
Range of Product C60
[Ics] Rated service breaking capacity 15 kA 75 % conforming to EN 60947-2 - 220 V DC
15 kA 75 % conforming to IEC 60947-2 - 220 V DC
15 kA 75 % conforming to EN 60947-2 - 250 V DC
15 kA 75 % conforming to IEC 60947-2 - 250 V DC
4.5 kA 75 % conforming to EN 60947-2 - 500 V DC
4.5 kA 75 % conforming to IEC 60947-2 - 500 V DC
7.5 kA 75 % conforming to EN 60947-2 - 440 V DC
7.5 kA 75 % conforming to IEC 60947-2 - 440 V DC
[ui] Rated Insulation Voltage 500 V DC conforming to IEC 60947-2
500 V DC conforming to EN 60947-2
Electrical Durability 3000 cycles 500 V DC
6000 cycles 500 V DC
Locking options description in position O
Network type DC
Pollution degree 3 conforming to EN 60947-2
3 conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-2
6 kV conforming to IEC 60947-2
Suitability for isolation yes conforming to IEC 60947-2
yes conforming to EN 60947-2
Market segment residential
small commercial
Compatibility code C60H-DC
Tropicalisation 2 conforming to IEC 60068-2
Utilisation category category A conforming to EN 60947-2
category A conforming to IEC 60947-2
Product Compatibility C60 accessories
C60 auxiliary
Device short name C60H-DC
Tightening Torque power circuit: 2.5-2.5 N.m top or bottom
Range Acti 9
Ambient air temperature for storage -40-85 °C
Mounting support 35 mm symmetrical DIN rail
Overvoltage Category IV
Operating altitude 2000 m
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 C60H-DC, C60PV-DC miniature circuit breaker - C60H - 2 poles - 4 A - C curve
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.