Schneider Electric Acti 9 C120N - circuit breaker - 4P - 80A - C curve

A9N18372
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 C120N is a low voltage multistandard miniature circuit breaker (MCB). It is a 4P circuit breaker with 4 protected poles, 80A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard and 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. The presence of green strip guarantees contact open physically and allows work to be carried out safely on the downstream circuit. It has good overvoltage withstand capacity. The product is designed to offer a high industrial performance level It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is going from 380VAC to 415VAC. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. It is DIN rail mountable. Its width is 12 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 108mm x (H) 81mm x (D) 73mm. The weight is 0.82kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.

Product Details

Weight (in Kg) 0.775
Net weight 0.82 kg
Product or Component Type miniature circuit-breaker
Colour white
Trip Unit Technology thermal-magnetic
[In] Rated Current 80 A at 30 °C
Control Type toggle
Ambient air temperature for operation -25-70 °C
Breaking Capacity 10000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1
6 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
10 kA Icu at <= 500 V DC conforming to EN/IEC 60947-2
Mounting Mode clip-on
Mechanical Durability 20000 cycles
Poles Description 4P
9 mm Pitches 12
Comb Busbar And Distribution Block Compatibility YES
Network frequency 50/60 Hz
Curve Code C
Earth-Leakage Protection separate block
Magnetic Tripping Limit 5...10 x In
Number Of Protected Poles 4
Breaking Capacity Code N
Contact Position Indicator yes
[Ue] Rated Operational Voltage 380...415 V AC 50/60 Hz
<= 500 V DC
220...240 V AC 50/60 Hz
440 V AC 50/60 Hz
230...400 V AC 50/60 Hz
Product name C120
Standards EN/IEC 60898-1
EN/IEC 60947-2
Product Certifications EAC
Local Signalling ON/OFF indication
Device Application distribution
Range of Product C120
Wire stripping length 15 mm
[Ics] Rated service breaking capacity 7500 A 75 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz
4.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
7.5 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
15 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
10 kA 100 % conforming to EN/IEC 60947-2 - <= 500 V DC
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to EN/IEC 60947-2
Electrical Durability 5000 cycles conforming to IEC 60947-2
Network type AC
Pollution degree 3 conforming to IEC 60947-2
Connections - Terminals tunnel type terminals1-50 mm² rigid
tunnel type terminals1.5-35 mm² flexible
IP degree of protection IP20 conforming to IEC 60529
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2
Limitation class 3 conforming to EN/IEC 60947-2
Suitability for isolation yes conforming to IEC 60947-2
Market segment small commercial
residential
Compatibility code C120
Tropicalisation 2 conforming to IEC 60068-1
Depth 73 mm
Device short name C120N
Tightening Torque 3.5-3.5 N.m
Range Acti 9
Ambient air temperature for storage -40-85 °C
Height 81 mm
Mounting support 35 mm symmetrical DIN rail
Overvoltage Category IV
width 108 mm
Relative humidity 95-95 % at 55-55 °C
Operating altitude 2000 m
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Acti 9 C120N - circuit breaker - 4P - 80A - C curve
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.