
Acti 9 C120N - circuit breaker - 1P - 100A - C curve
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 C120N - circuit breaker - 1P - 100A - C curve
Incl. Tax
Incl. Tax
Description
This Acti9 C120N is a low voltage multistandard miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole, 100A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 3kA at 380VAC to 415VAC conforming to EN/IEC 60947-2 standard and 3kA at 380VAC to 415VAC conforming to EN/IEC 60947-2 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. The presence of green strip guarantees contact open physically and allows work to be carried out safely on the downstream circuit. It has good overvoltage withstand capacity. The product is designed to offer a high industrial performance level It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is going from 380VAC to 415VAC. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 3 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 27mm x (H) 81mm x (D) 73mm. The weight is 0.205kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.
Product Details
Weight (in Kg) | 0.192 |
---|---|
Net weight | 0.205 kg |
Product or Component Type | miniature circuit-breaker |
Colour | white |
Trip Unit Technology | thermal-magnetic |
[In] Rated Current | 100 A at 30 °C |
Control Type | toggle |
Ambient air temperature for operation | -25-70 °C |
Breaking Capacity | 3 kA Icu at 380...415 V AC 50/60 Hz IT conforming to EN/IEC 60947-2 20 kA Icu at 130 V AC 50/60 Hz conforming to EN/IEC 60947-2 15 kA Icu at 12 V DC conforming to EN/IEC 60947-2 15 kA Icu at 125 V DC conforming to EN/IEC 60947-2 10 kA Icu at <= 144 V DC conforming to EN/IEC 60947-2 10 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 20 kA Icu at 12 V AC 50/60 Hz conforming to EN/IEC 60947-2 10000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Mounting Mode | clip-on |
Length | 15 |
Mechanical Durability | 20000 cycles |
Poles Description | 1P |
9 mm Pitches | 3 |
Comb Busbar And Distribution Block Compatibility | NO |
Network frequency | 50/60 Hz |
Curve Code | C |
Earth-Leakage Protection | without |
Magnetic Tripping Limit | 5...10 x In |
Number Of Protected Poles | 1 |
Breaking Capacity Code | N |
Contact Position Indicator | yes |
[Ue] Rated Operational Voltage | 380...415 V AC 50/60 Hz 125 V DC <= 144 V DC 12 V DC 220...240 V AC 50/60 Hz 230...400 V AC 50/60 Hz 130 V AC 50/60 Hz 12 V AC 50/60 Hz |
Product name | C120 |
Standards | EN/IEC 60898-1 EN/IEC 60947-2 |
Product Certifications | EAC |
Local Signalling | ON/OFF indication |
Device Application | distribution |
Range of Product | C120 |
Wire stripping length | 15 mm |
[Ics] Rated service breaking capacity | 15 kA 75 % conforming to EN/IEC 60947-2 - 130 V AC 50/60 Hz 15 kA 100 % conforming to EN/IEC 60947-2 - 125 V DC 2.25 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz 15 kA 100 % conforming to EN/IEC 60947-2 - 12 V DC 10 kA 100 % conforming to EN/IEC 60947-2 - <= 144 V DC 7.5 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz 15 kA 75 % conforming to EN/IEC 60947-2 - 12 V AC 50/60 Hz 7500 A 75 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Electrical Durability | 5000 cycles conforming to IEC 60947-2 |
Network type | AC |
Pollution degree | 3 conforming to IEC 60947-2 |
Connections - Terminals | tunnel type terminals1-50 mm² rigid tunnel type terminals1.5-35 mm² flexible |
IP degree of protection | IP20 conforming to IEC 60529 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
Limitation class | 3 conforming to EN/IEC 60947-2 |
Suitability for isolation | yes conforming to IEC 60947-2 |
Market segment | residential small commercial |
Compatibility code | C120 |
Tropicalisation | 2 conforming to IEC 60068-1 |
Depth | 73 mm |
Device short name | C120N |
Tightening Torque | 3.5-3.5 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-85 °C |
Height | 81 mm |
Mounting support | 35 mm symmetrical DIN rail |
Overvoltage Category | IV |
width | 27 mm |
Relative humidity | 95-95 % at 55-55 °C |
Operating altitude | 2000 m |
Brand | Schneider Electric |