Schneider Electric Acti 9 C120H - circuit breaker - 3P - 100A - C curve
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Acti 9 C120H - circuit breaker - 3P - 100A - C curve
Incl. Tax
Incl. Tax
Description
This Acti9 C120H is a low voltage multistandard miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles, 100A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 15000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard and 15000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. The presence of green strip guarantees that contacts open physically and allows work to be carried out safely on the downstream circuit. Its fast closing mechanism improves its service life. Acti9 C120 offer is dedicated to industrial and tertiary buildings. It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is equal or below 375VDC, 220VAC to 240VAC, 230VAC to 400VAC, 380VAC to 415VAC or 440VAC. The Ui rated insulation voltage is 500VAC The frequency is 50Hz or 60Hz. The product can be clipped on a DIN rail. Its width is 9 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 81mm x (H) 81mm x (D) 73mm. The weight is 0.615kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -30°C to 60°C. The storage temperature is -40°C to 70°C.
Product Details
Weight (in Kg) | 0.578 |
---|---|
Net weight | 0.615 kg |
Product or Component Type | miniature circuit-breaker |
Colour | white |
Trip Unit Technology | thermal-magnetic |
[In] Rated Current | 100 A at 30 °C |
Control Type | toggle |
Ambient air temperature for operation | -30-60 °C |
Breaking Capacity | 15000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 15 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2 |
Mounting Mode | clip-on |
Length | 15 |
Mechanical Durability | 20000 cycles |
Poles Description | 3P |
9 mm Pitches | 9 |
Comb Busbar And Distribution Block Compatibility | NO |
Network frequency | 50/60 Hz |
Curve Code | C |
Earth-Leakage Protection | separate block |
Magnetic Tripping Limit | 5...10 x In |
Number Of Protected Poles | 3 |
Breaking Capacity Code | H |
Contact Position Indicator | yes |
[Ue] Rated Operational Voltage | <= 375 V DC 380...415 V AC 50/60 Hz 220...240 V AC 50/60 Hz 440 V AC 50/60 Hz 230...400 V AC 50/60 Hz |
Product name | C120 |
Standards | EN/IEC 60947-2 EN/IEC 60898-1 |
Product Certifications | EAC |
Local Signalling | ON/OFF indication |
Device Application | distribution |
Range of Product | C120 |
Wire stripping length | 15 mm |
[Ics] Rated service breaking capacity | 7500 A 50 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz 5 kA 50 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz 15 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz 7.5 kA 50 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz 15 kA 100 % conforming to EN/IEC 60947-2 - <= 375 V DC |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Electrical Durability | 5000 cycles conforming to IEC 60947-2 |
Network type | AC |
Pollution degree | 3 conforming to IEC 60947-2 |
Connections - Terminals | tunnel type terminals1-50 mm² rigid tunnel type terminals1.5-35 mm² flexible |
IP degree of protection | IP20 conforming to IEC 60529 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
Limitation class | 3 conforming to EN/IEC 60947-2 |
Suitability for isolation | yes conforming to IEC 60947-2 |
Market segment | small commercial residential |
Compatibility code | C120 |
Tropicalisation | 2 conforming to IEC 60068-1 |
Depth | 73 mm |
Device short name | C120H |
Tightening Torque | 3.5-3.5 N.m |
Range | Acti 9 |
Ambient air temperature for storage | -40-70 °C |
Height | 81 mm |
Mounting support | 35 mm symmetrical DIN rail |
Overvoltage Category | IV |
width | 81 mm |
Relative humidity | 95-95 % at 55-55 °C |
Operating altitude | 2000 m |
Brand | Schneider Electric |