
Acti 9 - Auxiliary fault contact iSD - 1 C/O - 2mA - 100mA, 24-250VAC, 24-220VDC bottom connection
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 - Auxiliary fault contact iSD - 1 C/O - 2mA - 100mA, 24-250VAC, 24-220VDC bottom connection
Incl. Tax
Incl. Tax
Description
This Acti9 electrical auxiliary is a modular fault contact used as remote indication of tripping upon a fault of the associated device. The rated current (In) is from 2mA to 100mA with operating frequency of 50Hz to 60Hz at 24VAC to 250VAC, and from 2mA to 100mA at 24VDC to 220VDC. It has 1 position switch with contacts type 1 C/O. It is intended for new or renovated installation in small commercial, buildings, critical buildings, healthcare, industry, data center and infrastructures. This fault contact is compatible with Acti9 ranges such as iC60, iID, iDPN ARC, iDPN Vigi, iDPN Vigi ARC, iSW, iC40, iC40 ARC, iCV40, iC40 XA, iCV40 XA, iC60 RCBO and iKQE RCBO. This fault contact is compatible with Acti9 ranges such as Acti9 iDT40, iDT40 XA and iDD40. The iSD is either used for device short name or compatibility code. The mechanical indicator is provided on the product for signalling (Local). It has a screw clamp terminal connection at bottom. The connection allows rigid copper cable. The cable cross section capacity is from 1mm² to 4mm². It has a screw clamp terminal connection at bottom. The connection allows flexible copper cable. The cable cross section capacity is from 0.5mm² to 2.5mm². It has a screw clamp terminal connection at bottom. The connection allows rigid copper cables (2 cables). The cable cross section capacity is 2.5mm². It has a screw clamp terminal connection at bottom. The connection allows flexible with ferrule copper cables (2 cables). The cable cross section capacity is 1.5mm². The rated insulation voltage (Ui) is up to 500V. It has a rated impulse withstand voltage (Uimp) of 4kV. The width in 9mm pitches is 1. The dimensions are (W) 9mm x (H) 86mm x (D) 73mm. The product colour is white (RAL 9003). The pollution degree is 3. The level of tropicalisation is treatment 2. The tightening torque of connection is 1N.m (bottom) for PZ1 screwdriver type. According to IEC 60529 standard, the IP degree of protection is IP20. The operating temperature is from -25°C to +70°C. The storage temperature is from -40°C to +85°C. This product complies with EN/IEC 60947-5-1 and EN/IEC 60947-5-4 standards. This product is certified with CE and UKCA standards.
Product Details
Weight (in Kg) | 0.044 |
---|---|
Net weight | 33 g |
Product or Component Type | fault contact |
Colour | white |
Signal Contacts Composition | 1 C/O |
[In] Rated Current | 2…100 mA at 24...240 V, AC 50/60 Hz 2…100 mA at 24 V, DC 2…100 mA at 48 V, DC 2…100 mA at 60 V, DC 2…100 mA at 130 V, DC 2…100 mA at 220 V, DC |
Ambient air temperature for operation | -25…70 °C |
Mounting Mode | clip-on |
9 mm Pitches | 1 |
Comb Busbar And Distribution Block Compatibility | top: YES |
Standards | EN/IEC 60947-5-1 EN/IEC 60947-5-4 GB/T 14048.5 GB/T 14048.17 |
Local Signalling | mechanical indicator |
Range of Product | Acti9 |
Wire stripping length | 10 mm |
[ui] Rated Insulation Voltage | 500 V |
Pollution degree | 3 conforming to EN/IEC 60947-5-1 |
Connections - Terminals | Screw clamp terminal (bottom) 1 cable(s) 1…4 mm² - rigid Screw clamp terminal (bottom) 1 cable(s) 0.5…2.5 mm² - flexible Screw clamp terminal (bottom) 2 cable(s) 2.5 mm² - rigid Screw clamp terminal (bottom) 2 cable(s) 1.5 mm² - flexible with ferrule |
IP degree of protection | IP20 conforming to EN/IEC 60947-5-1 |
[Uimp] rated impulse withstand voltage | 4 kV |
Market segment | small commercial residential |
Compatibility code | iSD |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
Product Compatibility | single terminal |
Range Compatibility | Acti9 ranges such as iC60, iID, iDPN ARC, iDPN Vigi, iDPN Vigi ARC, iSW, iC40, iC40 ARC, iCV40, iC40 XA, iCV40 XA, iC60 RCBO and iKQE RCBO |
Depth | 73 mm |
Device short name | iSD |
Tightening Torque | 1 N.m bottom |
Range | Acti9 |
Ambient air temperature for storage | -40…85 °C |
Height | 86 mm |
Mounting support | DIN rail |
width | 9 mm |
Brand | Schneider Electric |