
Acti 9 Acti 9 - spacer - 9 mm white
Description
This Acti9 product is a set of 5 spacers. Its color is white with a 9mm pitch.
Product Details
Weight (in Kg) | 0.081 |
---|---|
Product or Component Type | spacer |
Colour | white |
Quantity Per Set | set of 5 |
Mounting Mode | clip-on |
Length | 62 |
9 mm Pitches | 1 |
Range of Product | Reflex iC60 iC60 iCT iTL iSW-NA iID iK60 iDPN Vigi iSW 40...125 iID K |
Market segment | small commercial residential |
Compatibility code | Acti 9 |
Range Compatibility | Acti9 iC60 Acti9 iSW Acti9 iSW-NA Acti9 iTL Acti 9 Reflex iC60 Acti 9 RCA Acti 9 ARA Acti 9 iC40 Acti9 iC65 Acti 9 iINT125 Vigi iC65 Acti9 iDPN Vigi Acti 9 iCT Acti9 iID Acti9 iID K Acti9 iK60 |
Depth | 62 mm |
Range | Acti 9 |
Height | 85 mm |
width | 9 mm |
Accessory / Separate Part Category | installation accessory |
Mounting location | rail |
Brand | Schneider Electric |