
A9A26919 Product picture Schneider Electric 1 video Auxiliary contact, Acti9 A9A, iSD+OF, 2 C/O, 2mA to 100mA, 24VAC to 250VAC, 24VDC to 220VDC, top and bottom connection
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
A9A26919 Product picture Schneider Electric 1 video Auxiliary contact, Acti9 A9A, iSD+OF, 2 C/O, 2mA to 100mA, 24VAC to 250VAC, 24VDC to 220VDC, top and bottom connection
Incl. Tax
Incl. Tax
Description
This Acti9 electrical auxiliary is a modular OC and fault contact. The 2 contacts (2 NO/NC) can report the signalling information of the associated device to a programmable logic controller. The rated current (In) is from 2mA to 100mA with operating frequency of 50Hz to 60Hz at 24VAC to 250VAC, and from 2mA to 100mA at 24VDC to 220VDC. It has 2 position switches with contacts type 2 C/O. It is intended for new or renovated installation in small commercial, buildings, critical buildings, healthcare, industry, data center and infrastructures. This OC and fault contact is compatible with Acti9 ranges such as iC60, iID, iDPN ARC, iDPN Vigi, iDPN Vigi ARC, iSW, iC60 and iID double terminals residual current circuit breaker (RCCB). The OC and fault contact is installed for only Acti9 ranges such as iID, iDPN Vigi, iSW-NA, ARA, iC60 and RCA devices which includes 2 changeover contacts. If no comb busbar, also compatible with iC40, iC40 ARC, iCV40, iCV40 Vigi ARC. The iSD+OF is either used for device short name or compatibility code. The mechanical indicator is provided on the product for signalling (Local). It has a screw clamp terminal connection at top and bottom. The connection allows rigid copper cable. The cable cross section capacity is from 1mm² to 4mm². It has a screw clamp terminal connection at top and bottom. The connection allows flexible copper cable. The cable cross section capacity is from 0.5mm² to 2.5mm². It has a screw clamp terminal connection at top and bottom. The connection allows rigid copper cables (2 cables). The cable cross section capacity is 2.5mm². It has a screw clamp terminal connection at top and bottom. The connection allows flexible with ferrule copper cables (2 cables). The cable cross section capacity is 1.5mm². The rated insulation voltage (Ui) is up to 500V. It has a rated impulse withstand voltage (Uimp) of 4kV. The width in 9mm pitches is 1. The dimensions are (W) 9mm x (H) 90mm x (D) 73mm. The product colour is white (RAL 9003). The pollution degree is 3. The level of tropicalisation is treatment 2. The tightening torque of connection is 1N.m (bottom) for PZ1 screwdriver type. According to IEC 60529 standard, the IP degree of protection is IP20. The operating temperature is from -25°C to +70°C. The storage temperature is from -40°C to +85°C. This product complies with EN/IEC 60947-5-1 and EN/IEC 60947-5-4 standards. This product is certified with CE and UKCA standards.
Product Details
Weight (in Kg) | 0.4 |
---|---|
Brand | Schneider Electric |
Product Hover Image | /a/9/a9a26919_image_369.jpg |