
600W 1 Gang Horizontal Dimming Switch with White LED
Description
600W 1 Gang Horizontal Dimming Switch with White LED, White
Product Details
Product Or Component Type | dimmer |
---|---|
[ue] Rated Operational Voltage | 220...240 V AC 50/60 Hz |
Bulb Type | LED, white |
Colour Tint | white |
Number Of Gangs | 1 gang |
Wiring Device Mounting | flush surface |
Material | brass: metal parts polycarbonate: plastic part steel: metal parts |
Ambient air temperature for operation | 0-40 °C |
Clamping Connection Capacity | 1 x 4 mm² for stranded cable(s) 2 x 4 mm² for stranded cable(s) 1 x 2.5 mm² for solid cable(s) 1 x 2.5 mm² for stranded cable(s) 2 x 2.5 mm² for solid cable(s) 2 x 2.5 mm² for stranded cable(s) 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) |
Range | Neo C-Metro |
Connections - Terminals | pillar terminals |
Depth | 26 mm |
Height | 87 mm |
Standards | GB 16915.2 IEC 60669-2-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | indoor use |
Power Range | 40...600 VA incandescent lamp 40...600 VA low voltage halogen lamp with electronic transformer |
Brand | Schneider Electric |