
calcActive())">
600W 1 Gang Horizontal Dimming Switch with Blue LED
E3031HD_EBGS
Rp 1.397.500
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E3031HD_EBGS
600W 1 Gang Horizontal Dimming Switch with Blue LED
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
600W 1 Gang Horizontal Dimming Switch with Blue LED
Rp 1.397.500
Description
600W 1 Gang Horizontal Dimming Switch with Blue LED, Grey Silver
Product Details
Product Or Component Type | dimmer |
---|---|
[ue] Rated Operational Voltage | 220...240 V AC 50/60 Hz |
Bulb Type | LED, blue |
Colour Tint | grey silver |
Number Of Gangs | 1 gang |
Wiring Device Mounting | surface flush |
Material | brass: metal parts polycarbonate: plastic part steel: metal parts |
Ambient air temperature for operation | 0-40 °C |
Clamping Connection Capacity | 1 x 4 mm² for stranded cable(s) 2 x 4 mm² for stranded cable(s) 1 x 2.5 mm² for solid cable(s) 1 x 2.5 mm² for stranded cable(s) 2 x 2.5 mm² for solid cable(s) 2 x 2.5 mm² for stranded cable(s) 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) |
Range | Neo C-Metro |
Connections - Terminals | pillar terminals |
Depth | 26 mm |
Height | 87 mm |
Standards | GB 16915.2 IEC 60669-2-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | indoor use |
Power Range | 40...600 VA incandescent lamp 40...600 VA low voltage halogen lamp with electronic transformer |
Brand | Schneider Electric |
Height S | 21 |
Length | 50 |
Width | 32.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review