Schneider Electric 56 Series Switch Socket - 32A 250V - 3 phase 3 pole - round pin - IP66 (grey)
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 56 Series Switch Socket - 32A 250V - 3 phase 3 pole - round pin - IP66 (grey)
Incl. Tax
Incl. Tax
Description
Switch Socket - 32A 250V - 3 phase 3 pole - round pin - IP66 (grey)
Product Details
Weight (in Kg) | 0.833333 |
---|---|
Product or Component Type | switch and socket-outlet |
Control Type | rotary |
Length | 44.5 cm |
[ue] Rated Operational Voltage | 250 V |
Colour Tint | light grey |
Number Of Gangs | 2 gangs |
Surface Finish | gloss |
Network frequency | 50 Hz |
Motor M-rating AS3133 | M180 |
Number Of Poles | 1 |
Pin Number | 3 |
Range | WPS |
Range of Product | 56 Series |
Height | 203 mm |
IP degree of protection | IP66 |
width | 101 mm |
Network Number Of Phases | 3 phases |
Device Composition | round pin |
Brand | Schneider Electric |