
56 Series Surface Switch - 63A 415V - 3 switched pole - IP66 (grey)
Description
Surface Switch - 63A 415V - 3 switched pole - IP66 (grey)
Product Details
Weight (in Kg) | 0.5 |
---|---|
Product or Component Type | rotary switch |
Control Type | rotary |
Length | 108 |
[ue] Rated Operational Voltage | 415 V |
Colour Tint | light grey |
Installation Direction | vertical |
Number Of Gangs | 1 gang |
Surface Finish | gloss |
Network frequency | 50 Hz |
Motor M-rating AS3133 | M300 |
Number Of Poles | 3 |
Range | WPS |
Depth | 108 mm |
Range of Product | 56 Series |
Cable Cross Section | 16-25 mm² |
Device short name | 56 series |
Height | 107 mm |
IP degree of protection | IP66 |
width | 101 mm |
Network Number Of Phases | 3 phases |
Brand | Schneider Electric |