Schneider Electric 56 Series RCD Protected socket - 13A 240V - 3 phase 3 pole - flat pin - grey
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 56 Series RCD Protected socket - 13A 240V - 3 phase 3 pole - flat pin - grey
Incl. Tax
Incl. Tax
Description
RCD Protected socket - 13A 240V - 3 phase 3 pole - flat pin - grey
Product Details
Weight (in Kg) | 1.25 |
---|---|
Product or Component Type | residual current device switch |
Control Type | push-button |
Length | 0 |
[ue] Rated Operational Voltage | 240/250 V |
Colour Tint | light grey |
Installation Direction | vertical |
Number Of Gangs | 2 gangs |
Surface Finish | gloss |
Network frequency | 50 Hz |
Pin Number | 3 |
Range | WPS |
Range of Product | 56 Series |
Device short name | 56 series |
Height | 203 mm |
IP degree of protection | IP66 |
width | 101 mm |
Network Number Of Phases | 3 phases |
Device Composition | flat pin |
Brand | Schneider Electric |