
calcActive())">
56 Series - Junction Box - 2 Gang - IP66 - Dark grey
S56JB2GY
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
S56JB2GY
56 Series - Junction Box - 2 Gang - IP66 - Dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
56 Series - Junction Box - 2 Gang - IP66 - Dark grey
Product Details
Weight (in Kg) | 0.62 |
---|---|
Product or Component Type | junction box |
Length | 20 |
Colour Code | GY |
Product Brand | Schneider Electric |
Shape | rectangular |
Range | 56 Series |
Range of Product | Series 56 |
Device short name | 56 series |
Device Application | distribution |
Brand | Schneider Electric |
Height S | 10.7 |
Width | 10.2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review