
56 Series back box 3 gang thin
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
56 Series back box 3 gang thin
Incl. Tax
Incl. Tax
Description
56 Series back box 3 gang thin
Product Details
Weight (in Kg) | 0.52 |
---|---|
Device Mounting | surface |
Product or Component Type | enclosure |
Length | 63 |
Colour Code | GY |
Number Of Gangs | 3 gangs |
Number Of Mounting Holes | 16 |
Product Brand | Clipsal |
Shape | rectangular |
Range | Clipsal - 56 Series |
Depth | 101 mm |
Cable Entry Number | 3 |
Brand | Schneider Electric |