calcPageSize())"
/>
calcActive())">
56 Series back box 1 gang thin
S56E1GY_G15
Rp 138.200
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
S56E1GY_G15
56 Series back box 1 gang thin
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
56 Series back box 1 gang thin
Rp 138.200
Description
56 Series back box 1 gang thin
Product Details
| Weight (in Kg) | 0.26 |
|---|---|
| Device Mounting | surface |
| Product or Component Type | enclosure |
| Length | 10.5 |
| Colour Code | GY |
| Number Of Gangs | 1 gang |
| Number Of Mounting Holes | 8 |
| Product Brand | Clipsal |
| Shape | rectangular |
| Range | Clipsal - 56 Series |
| Depth | 101 mm |
| Cable Entry Number | 3 |
| Brand | Schneider Electric |
| Height | 10.2 |
| Width | 8.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account