Schneider Electric 56 Series 56 Series 15A 250V 3 pin 2 gang Switched Socket Outlet - Grey
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 56 Series 56 Series 15A 250V 3 pin 2 gang Switched Socket Outlet - Grey
Incl. Tax
Incl. Tax
Description
56 Series 15A 250V 3 pin 2 gang Switched Socket Outlet - Grey
Product Details
Weight (in Kg) | 0.75 |
---|---|
Device Mounting | surface |
Product or Component Type | switched socket |
Colour | grey (RAL 7035) |
Length | 108 |
[ue] Rated Operational Voltage | 250 V AC |
Colour Code | GY |
Number Of Modules | 2 |
Number Of Power Socket Outlets | 1 protective cover |
Number Of Poles | 2 |
Product Brand | Clipsal |
Range | 56 Series |
Depth | 108 mm |
Height | 204 mm |
IP degree of protection | IP66 |
width | 101 mm |
Device Application | power supply |
Brand | Schneider Electric |