56 Series 50A 500V - angled plug - 5 round pin - IP66 ( Orange)
SKU :
S56PA550EO_G15
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 1.458.390
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
56 Series 50A 500V - angled plug - 5 round pin - IP66 ( Orange)
Rp 1.458.390
- Description
- Specifications
- Reviews
Description
50A 500V - angled plug - 5 round pin - IP66 ( Orange)
Overview
| Weight (in Kg) | 0.403 |
|---|---|
| Product or Component Type | plug |
| Length | 9 |
| Poles Description | 3P + N + E |
| Colour Code | EO |
| Colour Tint | orange (RAL 1014) |
| Outlet Standard Description | round pin |
| Plug, Socket, Control Station Shape | angled |
| Standards | AS Z 3112:2001 |
| Range | WPS |
| Range of Product | 56 Series |
| Device short name | 56 series |
| IP degree of protection | IP66 |
| Brand | Schneider Electric |
| Height | 19.6 |
| Width | 9 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
50A 500V - angled plug - 5 round pin - IP66 ( Orange)
Overview
| Weight (in Kg) | 0.403 |
|---|---|
| Product or Component Type | plug |
| Length | 9 |
| Poles Description | 3P + N + E |
| Colour Code | EO |
| Colour Tint | orange (RAL 1014) |
| Outlet Standard Description | round pin |
| Plug, Socket, Control Station Shape | angled |
| Standards | AS Z 3112:2001 |
| Range | WPS |
| Range of Product | 56 Series |
| Device short name | 56 series |
| IP degree of protection | IP66 |
| Brand | Schneider Electric |
| Height | 19.6 |
| Width | 9 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account