
56 Series 20A 500V - angled plug - 5 round pin - IP66 ( Orange)
Description
20A 500V - angled plug - 5 round pin - IP66 ( Orange)
Product Details
Weight (in Kg) | 0.325 |
---|---|
Product or Component Type | plug |
Length | 38.1 |
Poles Description | 3P + N + E |
Colour Code | EO |
Colour Tint | orange (RAL 1014) |
Outlet Standard Description | round pin |
Plug, Socket, Control Station Shape | angled |
Standards | AS Z 3112:2001 |
Range | WPS |
Range of Product | 56 Series |
Device short name | 56 series |
IP degree of protection | IP66 |
Brand | Schneider Electric |