Schneider Electric 56 Series 15A 250V - triple phase 3 pole - flat pin - IP66 (grey)
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 56 Series 15A 250V - triple phase 3 pole - flat pin - IP66 (grey)
Incl. Tax
Incl. Tax
Description
15A 250V - triple phase 3 pole - flat pin - IP66 (grey)
Product Details
Weight (in Kg) | 0.5 |
---|---|
Product or Component Type | socket-outlet |
Length | 77 |
[ue] Rated Operational Voltage | 250 V |
Colour Tint | light grey |
Number Of Gangs | 1 gang |
Surface Finish | gloss |
Network frequency | 50 Hz |
Pin Number | 3 |
Range | WPS |
Depth | 77 mm |
Range of Product | 56 Series |
Device short name | 56 series |
Height | 107 mm |
IP degree of protection | IP66 |
width | 101 mm |
Network Number Of Phases | 3 phases |
Device Composition | flat pin |
Brand | Schneider Electric |