
56 Series 15A 250V - straight plug - 3 flat pin - IP66 (Grey)
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
56 Series 15A 250V - straight plug - 3 flat pin - IP66 (Grey)
Incl. Tax
Incl. Tax
Description
15A 250V - straight plug - 3 flat pin - IP66 (Grey)
Product Details
Weight (in Kg) | 0.11 |
---|---|
Product or Component Type | plug |
Length | 0 |
Poles Description | 3P |
Colour Code | GY |
Colour Tint | light grey |
Outlet Standard Description | flat pin |
Plug, Socket, Control Station Shape | straight |
Standards | AS Z 3112:2001 |
Range | WPS |
Range of Product | 56 Series |
Device short name | 56 series |
IP degree of protection | IP66 |
Brand | Schneider Electric |