Schneider Electric 56 Series 13A 250V - triple phase 3 pole - flat pin - IP66 (grey)

S56SO313GY
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

13A 250V - triple phase 3 pole - flat pin - IP66 (grey)

Product Details

Activity HDCWD
Weight (in Kg) 0.5
Product or Component Type socket-outlet
[ue] Rated Operational Voltage 250 V
Colour Tint light grey
Number Of Gangs 1 gang
Surface Finish gloss
Network frequency 50 Hz
Pin Number 3
Range WPS
Range of Product 56 Series
Device short name 56 series
IP degree of protection IP66
Network Number Of Phases 3 phases
Device Composition flat pin
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric 56 Series 13A 250V - triple phase 3 pole - flat pin - IP66 (grey)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.