calcPageSize())"
/>
calcActive())">
56 Series 13A 250V - straight plug - 3 flat pin - IP66 (Grey)
S56P313GY_G15
Rp 639.393
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
S56P313GY_G15
56 Series 13A 250V - straight plug - 3 flat pin - IP66 (Grey)
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
56 Series 13A 250V - straight plug - 3 flat pin - IP66 (Grey)
Rp 639.393
Description
13A 250V - straight plug - 3 flat pin - IP66 (Grey)
Product Details
| Weight (in Kg) | 0.177778 |
|---|---|
| Product or Component Type | plug |
| Length | 9.6 |
| Poles Description | 3P |
| Colour Code | GY |
| Colour Tint | light grey |
| Outlet Standard Description | flat pin |
| Plug, Socket, Control Station Shape | straight |
| Standards | GB/T 11918:2001 |
| Range | WPS |
| Range of Product | 56 Series |
| Device short name | 56 series |
| IP degree of protection | IP66 |
| Brand | Schneider Electric |
| Height | 8 |
| Width | 9.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account