
calcActive())">
56 Series 10A 250V - straight plug - 3 flat pin - IP66 (Grey)
S56P310GY_G15
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

S56P310GY_G15
56 Series 10A 250V - straight plug - 3 flat pin - IP66 (Grey)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
10A 250V - straight plug - 3 flat pin - IP66 (Grey)
Product Details
Weight (in Kg) | 0.11 |
---|---|
Product or Component Type | plug |
Length | 6.7 |
Poles Description | 3P |
Colour Code | GY |
Colour Tint | light grey |
Outlet Standard Description | flat pin |
Plug, Socket, Control Station Shape | straight |
Standards | AS Z 3112:2001 |
Range | WPS |
Range of Product | 56 Series |
Device short name | 56 series |
IP degree of protection | IP66 |
Brand | Schneider Electric |
Height | 11.2 |
Width | 6.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account