
4A 1 Way Horizontal Bell Push Switch
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
4A 1 Way Horizontal Bell Push Switch
Incl. Tax
Incl. Tax
Description
4A 1 Way Horizontal Bell Push Switch, White
Product Details
Bulb Type | fluorescent (white) |
---|---|
Embedding Depth | 23 mm |
Colour Tint | white |
Number Of Gangs | 1 gang horizontal |
Switch Application | bell |
Switch Function | momentary |
Wiring Device Mounting | surface flush |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | 0-40 °C |
Load Type | resistive |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) 4 x 1.5 mm² for solid cable(s) 4 x 1.5 mm² for stranded cable(s) |
Range | Neo |
Connections - Terminals | pillar terminals |
Depth | 36 mm |
Height | 87 mm |
Range of Product | 4 A at 250 V AC 50/60 Hz |
Standards | IEC 60669-1 GB 16915.1 EN 60669-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |