Schneider Electric 450W 240V 1 Gang Dimmer with Switch

E8232RD450U_WE_G1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

450W 240V 1 Gang Dimmer with Switch, White

Product Details

Product Or Component Type dimmer
[ue] Rated Operational Voltage 250 V AC 50 Hz
Cover Frame Colour Tint white
Number Of Gangs 1 gang
Cover Plate Colour Tint white
Wiring Device Mounting surface flush
Ambient air temperature for operation -5-40 °C
Range Pieno
Connections - Terminals pillar terminals
Depth 47 mm
Height 87 mm
Standards IEC 60669
width 87 mm
Device Application load control
Relative humidity 0-95 %
Power Range 450 W LV halogen
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric 450W 240V 1 Gang Dimmer with Switch
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.