Schneider Electric 450W 240V 1 Gang Dimmer with Switch
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 450W 240V 1 Gang Dimmer with Switch
Incl. Tax
Incl. Tax
Description
450W 240V 1 Gang Dimmer with Switch, Lavendar Silver
Product Details
Product Or Component Type | dimmer |
---|---|
[ue] Rated Operational Voltage | 250 V AC 50 Hz |
Cover Frame Colour Tint | lavender silver |
Number Of Gangs | 1 gang |
Cover Plate Colour Tint | lavender silver |
Wiring Device Mounting | flush surface |
Ambient air temperature for operation | -5-40 °C |
Range | Pieno |
Connections - Terminals | pillar terminals |
Depth | 47 mm |
Height | 87 mm |
Standards | IEC 60669 |
width | 87 mm |
Device Application | load control |
Relative humidity | 0-95 % |
Power Range | 450 W LV halogen |
Brand | Schneider Electric |