
4 wall fixing brackets in stainless steel AISI 304 for Spacial S3X
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
4 wall fixing brackets in stainless steel AISI 304 for Spacial S3X
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.3 kg |
---|---|
Product or Component Type | wall fixing support |
Quantity Per Set | set of 1 |
Length | 12 |
Installation Accessory Type | horizontal or vertical position |
Permanent permissible load | 250 kg,551 lb(US) |
Depth | 12 mm wall-enclosure separation:,0.47 in wall-enclosure separation: |
Device Composition | fixing screws,4 lug,4 pre-mounted sealing gasket |
Range Compatibility | Spacial (Spacial CRN),Spacial (Spacial S3X) |
Device Application | multi-purpose |
Range | Spacial |
Height | 74 mm real: |
width | 42 mm real: |
Mounting location | rear of enclosure |
Fixing Mode | screwed - screw type M8,screwed - screw type M6 |
Brand | Schneider Electric |