
250V Illuminated "Privacy"
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
250V Illuminated "Privacy"
Incl. Tax
Incl. Tax
Description
250V Illuminated "Privacy", "Pls Clean Up" & "Pls Wait" Symbols, White
Product Details
Device Mounting | flush surface |
---|---|
Product Or Component Type | indicator lamp |
[ue] Rated Operational Voltage | 250 V AC 50 Hz |
Embedding Depth | 21 mm |
Cover Frame Colour Tint | white |
Wiring Device Mounting | flush surface |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 1 x 2.5 mm² for solid cable(s) 1 x 1.5 mm² for stranded cable(s) |
Range | Pieno |
Connections - Terminals | by screw |
Depth | 30.1 mm |
Height | 87 mm |
Standards | BS EN 60669-1 SS 227-1 IEC 60669-1 MS IEC 60669-1 GB 16915.1 |
width | 87 mm |
Relative humidity | 0-95 % |
Local Signalling | please wait, neon (orange) please clean up, neon (green) privacy, neon (red) |
Brand | Schneider Electric |