Schneider Electric 250V 16A Electrical keycard timedealy switched
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 250V 16A Electrical keycard timedealy switched
Incl. Tax
Incl. Tax
Description
250V 16A Electrical keycard timedealy switched,LavenderSilver
Product Details
Product Or Component Type | electronic keycard reader |
---|---|
Cover Frame Colour Tint | lavender silver |
Wiring Device Mounting | flush |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | 0-40 °C |
Load Type | resistive |
Range | Pieno |
Depth | 9.1 mm |
Height | 87 mm |
Range of Product | 16 A at 220...240 V AC 50/60 Hz |
Standards | IEC 60669-2-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Brand | Schneider Electric |