
250V 10A 1Gang Bell switched with Illumination DND,PCU,PW Symbol
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
250V 10A 1Gang Bell switched with Illumination DND,PCU,PW Symbol
Incl. Tax
Incl. Tax
Description
250V 10A 1Gang Bell switched with Illumination DND,PCU,PW Symbol
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | switch |
Embedding Depth | 21 mm |
Cover Frame Colour Tint | lavender silver |
Switch Application | bell switch control switch |
Switch Function | switch |
Wiring Device Mounting | surface flush |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Load Type | resistive fluorescent |
Clamping Connection Capacity | 1 x 2.5 mm² for solid cable(s) 1 x 1.5 mm² for stranded cable(s) |
Range | Pieno |
Connections - Terminals | by screw |
Depth | 35.5 mm |
Height | 87 mm |
Range of Product | 10 A at 250 V AC 50 Hz |
Standards | IEC 60669-1 GB 16915.1 BS EN 60669-1 SS 227-1 MS IEC 60669-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Local Signalling | please wait, neon (orange) please clean up, neon (green) privacy, neon (red) |
Brand | Schneider Electric |