
250V 10A 1Gang Bell switched with Illumination DND
Description
250V 10A 1Gang Bell switched with Illumination DND,PCU,PW symbol White
Product Details
Weight (in Kg) | 0.095 |
---|---|
Device Mounting | flush surface |
Product Or Component Type | switch |
Embedding Depth | 21 mm |
Cover Frame Colour Tint | white |
Switch Application | bell switch control switch |
Switch Function | switch |
Wiring Device Mounting | surface flush |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Load Type | fluorescent resistive |
Clamping Connection Capacity | 1 x 2.5 mm² for solid cable(s) 1 x 1.5 mm² for stranded cable(s) |
Range | Pieno |
Connections - Terminals | by screw |
Depth | 35.5 mm |
Height | 87 mm |
Range of Product | 10 A at 250 V AC 50 Hz |
Standards | GB 16915.1 SS 227-1 MS IEC 60669-1 BS EN 60669-1 IEC 60669-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Local Signalling | please wait, neon (orange) please clean up, neon (green) privacy, neon (red) |
Brand | Schneider Electric |