Schneider Electric 20A 1 Gang Full-Flat Double Pole Switch with Neon

E8431D20_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

20A 1 Gang Full-Flat Double Pole Switch with Neon, White

Product Details

Device Mounting surface flush
Product Or Component Type switch
Embedding Depth 23 mm
Colour Tint white
Cover Frame Colour Tint white
Number Of Gangs 1 gang
Material polycarbonate + GF 20 %: grid plate
polycarbonate: base
polycarbonate: cover
polycarbonate: dolly
polycarbonate: surround
Ambient air temperature for operation -5-35 °C
Load Type inductive
Range ZENcelo
Connections - Terminals brass rod terminals
Depth 31.5 mm
Height 87 mm
Range of Product 20 A at 250 V AC 50/60 Hz
Standards GB 16915.1 MS IEC 60669-1 IEC 60669-1 SS 227-1 BS EN 60669-1
width 87 mm
Relative humidity 0-95 %
Environmental Characteristic no UV resistant
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric 20A 1 Gang Full-Flat Double Pole Switch with Neon
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.