Schneider Electric 20A 1 Gang Full-Flat Double Pole Switch with Neon
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 20A 1 Gang Full-Flat Double Pole Switch with Neon
Incl. Tax
Incl. Tax
Description
20A 1 Gang Full-Flat Double Pole Switch with Neon, Sliver Bronze
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | switch |
Embedding Depth | 23 mm |
Colour Tint | silver bronze |
Cover Frame Colour Tint | silver bronze |
Number Of Gangs | 1 gang |
Material | polycarbonate + GF 20 %: grid plate polycarbonate: base polycarbonate: cover polycarbonate: dolly polycarbonate: surround |
Ambient air temperature for operation | -5-35 °C |
Load Type | inductive |
Range | ZENcelo |
Connections - Terminals | brass rod terminals |
Depth | 31.5 mm |
Height | 87 mm |
Range of Product | 20 A at 250 V AC 50/60 Hz |
Standards | IEC 60669-1 BS EN 60669-1 GB 16915.1 SS 227-1 MS IEC 60669-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | no UV resistant |
Brand | Schneider Electric |