
2 Gang Switch w/Illuminated "DoNotDisturb&PleaseCleanUp" Symbols
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2 Gang Switch w/Illuminated "DoNotDisturb&PleaseCleanUp" Symbols
Incl. Tax
Incl. Tax
Description
2 Gang Switch w/Illuminated "DoNotDisturb&PleaseCleanUp" Symbols, White
Product Details
Device Mounting | flush surface |
---|---|
Product Or Component Type | switch |
Colour Tint | white |
Cover Frame Colour Tint | white |
Number Of Gangs | 2 gangs |
Material | brass: contact polycarbonate: base polycarbonate: cover polycarbonate: grid plate polycarbonate: surround |
Ambient air temperature for operation | -5-35 °C |
Load Type | resistive inductive lamp |
Range | ZENcelo |
Connections - Terminals | pillar terminals |
Depth | 27.72 mm |
Height | 87 mm |
Range of Product | 10 A at 250 V AC 50/60 Hz |
Standards | IEC 60669-1 GB 16915.1 MS IEC 60669-1 BS EN 60669-1 |
width | 87 mm |
Device Application | bell switch |
Relative humidity | 0-95 % |
Environmental Characteristic | no UV resistant |
Operating altitude | 2000 m |
Local Signalling | please clean up: indicator light, neon (green) do not disturb: indicator light, neon (orange) |
Brand | Schneider Electric |