
2 Gang 1 Way Horizontal Dolly Switch with White LED
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2 Gang 1 Way Horizontal Dolly Switch with White LED
Incl. Tax
Incl. Tax
Description
2 Gang 1 Way Horizontal Dolly Switch with White LED, White
Product Details
Product Or Component Type | control switch |
---|---|
Bulb Type | LED (white) |
Embedding Depth | 23.5 mm |
Colour Tint | white |
Number Of Gangs | 2 gangs horizontal |
Switch Function | 1-way |
Wiring Device Mounting | surface flush |
Material | brass: metal parts polycarbonate: plastic part steel: metal parts |
Ambient air temperature for operation | 0-40 °C |
Load Type | incandescent lamp fluorescent lamp resistive inductive |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) 4 x 1.5 mm² for solid cable(s) 4 x 1.5 mm² for stranded cable(s) |
Range | Neo |
Connections - Terminals | pillar terminals |
Depth | 36 mm |
Height | 87 mm |
Range of Product | 10 A at 250 V AC 50/60 Hz |
Standards | EN 60669-1 IEC 60669-1 GB 16915.1 |
width | 87 mm |
Device Application | control |
Relative humidity | 0-95 % |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |