
1Gang Blank Plate,Lavender Silver
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1Gang Blank Plate,Lavender Silver
Incl. Tax
Incl. Tax
Description
1Gang Blank Plate,Lavender Silver
Product Details
Product Or Component Type | blank plate |
---|---|
Cover Frame Colour Tint | lavender silver |
Number Of Gangs | 1 gang |
Wiring Device Mounting | flush surface |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Range | Pieno |
Depth | 9.4 mm |
Height | 87 mm |
width | 87 mm |
Relative humidity | 0-95 % |
Brand | Schneider Electric |