
1G TV SOCKET MASTER
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1G TV SOCKET MASTER
Incl. Tax
Incl. Tax
Description
1G TV SOCKET MASTER
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | TV/FM/SAT socket |
Additional Information | master |
Colour Tint | white |
Number Of Gangs | 1 gang |
TV Socket Type | TV |
Ambient air temperature for operation | -5-35 °C |
Range | ZENcelo |
Depth | 33.4 mm |
Height | 87 mm |
Standards | BS 3041 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | no UV resistant |
Brand | Schneider Electric |